??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1142.100 Locating Pin
HELP_VARIABLE
Company
Halder
Description
EH 1141. - 1143. - Locating Pins
Bill of material
1142.100 Locating Pin
BESTNR
Ref. No.
1142.100
D1
34 mm
D2
49 mm
L
22 mm
G
Weight
200 g
SYSTEM
System
V70
Embedded user actions